Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ENS
Description
B3GH - Guide bush for ejector set
Bill of material
B3GH12
CODE
Code
D2
mm
D3
mm
D4
mm
L
mm
L2
mm
X
mm
K
6 mm
WEIGHT
Weight
kg
MAT
Material
1.7131 61÷63 HRC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Royme
    CJC - GUIDE BUSH FOR BALL CAGE
    ENS
    BLAG - Guide bush for ball cage ISO 9448-3
    SCHOLZ MECHANIK
    SM 1002 - Guide bushing - Guide bushing
    FIBRO
    210.45. - Guide bush with collar, for ball bearing, ~AFNOR
    PlaSteel
    N130 - External bush
    FIBRO
    2102.71. - Guide bush with collar, Bronze, CNOMO
    D-M-E
    F1126 - Guide bushing for Ejector set - DME - Mat. 2.0598 - 200HB - Graphit
    ENS
    C012H - Guide pillar
    ENS
    GSA - Ball cage with circlip groove
    Jacob
    063xx PAU - Gland body
    ifm_electronic
    PX3237 - all pressure sensors / vacuum sensors
Previews
3D
Dimension
2D
Download CAD models