Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
B421_C_hook
Bill of material
B421-3
CODE
Code
B 150-139
MODELNO
Model number
B421-3
WEIGHT
Weight
77 g
J
40 mm
K
M8 mm
L
159 mm
THREADLENGHT
Thread length
40 mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/C%20KANCA.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/C%20HOOK.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models