Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
B49G - General Purpose Filters/Regulators
Bill of material
B49G-1GK-ST1-RMG
CNSORDERNO
Order number
B49G-1GK-ST1-RMG
PS
Port Size
TH
Thread form
G - ISO G
AD
Adjustment
K - Knob (Standard)
DR
Drain
BW
Bowl
T - Transparent without guard
EL
Filter element
1 - 5 µm (Standard)
DP
Diaphragm
R - Relieving
PR
Outlet Pressure adjustment range
M - 0.5 ... 8.5 bar
G
Gauge
G - With (Standard)
CNSMASSEXACT
Weight
0.20 kg
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models