Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Alfa Laval
Description
B7WWMS - Tee-Flange stud
Bill of material
9634002626
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
CERTIFICATE
Certificate
3A
SIZEINCH
Size
Inch
SIZEMM
Size
mm
A1
Height
mm
A2
Height
mm
OD1
Diameter
mm
OD2
Diameter
mm
ID1
Diameter
mm
ID2
Diameter
mm
F1
Diameter
mm
FH1
Height
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    B7RWWMS - Tee Reducing-Flange stud
    Alfa Laval
    B9RWWWW - Cross Reducing
    Alfa Laval
    B9MP - Cross-Flange four ends
    Alfa Laval
    B7WMSW - Tee-Flange one end
    Alfa Laval
    B7WWM - Tee-Flange stud
    Alfa Laval
    14WMPS - Ferrule
    Alfa Laval
    B7MPS - Tee-Flange three ends
    Alfa Laval
    B2CMW - Bend 90-Flange one end
    KST
    2.7.2.3 ASME BPE - TC/ferrule DIN 32676
    BENE INOX - Stainless steel valves, pipes and fittings
    Modèle 8021 - Welding tee - Short clamp sleeve - Stainless steel 316L
    Alfa Laval
    B288S - Bend 88
    KCC Precision
    ER5_16-5_32
    D-M-E
    ER-E Set - DME
    FAR
    ER - STEEL THREADED INSERTS REDUCED HEAD - HEXAGONAL SHANK
Previews
3D
Dimension
2D
Download CAD models