Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Alfa Laval
Description
B7WWW - Tee
Bill of material
9634000627
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
Tee
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
CERTIFICATE
Certificate
3A
SIZEINCH
Size
Inch
SIZEMM
Size
mm
A1
Height
mm
A2
Height
mm
ID1
Diameter
mm
ID2
Diameter
mm
OD1
Diameter
mm
OD2
Diameter
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models