Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SATA
Description
B80D - Belt Series (General)
Bill of material
B80D-TL28-S100-B1-H100W
MODEL
Model
B80D
HTAMPR
Hole type and movement per revolution
TL28
HT
Hole type
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MD
Motor direction
MB
Motor brand
MO
Motor output
BRAKE
Motor Brake
L
432.00 mm
A
50.0 mm
M
1
N
6
WEIGHT
Weight
6.80 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models