Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Alfa Laval
Description
B9MP - Cross-Flange four ends
Bill of material
9634003520
IDNR
Item number
NAME
Name
DESC
Description
TRI-CLAMP CROSS,POLISHED ID/OD
SHAPE
Shape
Cross-Flange four ends
STANDARD
Standard
ASME
MATERIAL
Material
SURFACE
Surface
#7
CERTIFICATE
Certificate
3A
SIZEINCH
Size
Inch
SIZEMM
Size
mm
A1
Height
mm
A2
Height
mm
ID1
Diameter
mm
ID2
Diameter
mm
OD1
Diameter
mm
OD2
Diameter
mm
ID3
Diameter
mm
F1
Diameter
mm
F2
Diameter
mm
F3
Diameter
mm
F4
Diameter
mm
FH1
Height
2.85 mm
FH2
Height
2.85 mm
FH3
Height
2.85 mm
FH4
Height
2.85 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models