Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 6
HELP_VARIABLE
Company
Milwaukee Valve
Description
BA-491B/BA491S - Brass Ball Valve
Bill of material
BA-491B-100
PN
Part No.
VS
Valve Size
Pouce
DWQ
Drinking Water Quality
BSMAT
Ball/Stem Material
ECT
End Connection Type
Press x Threaded Ends
MATL
Material List
Material/Specification
A
A Port Dia.
Pouce
B
Pouce
C
Pouce
D
Pouce
E
Pouce
F
F Tube Dia.
Pouce
H
H Thread Size
Pouce
CV
Cv
WT
Weight
Ibs
LOD
Level of Details
PR
Pressure Ratings
200 psig @ 250° F
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Les utilisateurs qui ont vu cela, ont également été intéressés par
    Milwaukee Valve
    TIH - Thermal Insulated Handle
    Milwaukee Valve
    20/22 Series - Ball Valves
    Milwaukee Valve
    F20 Series - 2 Piece Full Port Flanged Ball Valve
    Milwaukee Valve
    1510T - Bronze Check Valve
    Milwaukee Valve
    510T - Bronze Check Valve
    Milwaukee Valve
    BA 475B - Ball Valves
    Milwaukee Valve
    BA 100 - Ball Valves
    Milwaukee Valve
    BA-481B/BA-481S - Brass Ball Valve
    Camozzi
    Fittings - Mod. X2943
    Milwaukee Valve
    BA-480B - Brass Ball Valve
    Camozzi
    Mini ball valves, ECO version - Mod. 2953
    Camozzi
    Ball Valves 2930 N
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 58106 - Mini ball valve - Male / female BSP - Reduced bore - Stainless steel 316
    Misumi
    MBFE - Ball Valves
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés