Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
D-M-E
Description
BAF Stop sleeves for cartridge heaters - DME
Bill of material
BAF10N
REF
Catalog Number
D
Diameter
mm
M
Thread
L
Length
mm
SW
Width across flats
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    HM Hold down nut - DME
    D-M-E
    Auto-Fixed finless probes (3" to 6" long) - Hot runner molding system
    D-M-E
    AFIP - 3-4-5 'Auto fixed'® integral heater probes - complete - DME
    D-M-E
    Auto-Fixed probes (3" to 6" long) - Hot runner molding system
    D-M-E
    HBA Adapter shanks - DME
    FG INOX
    I.EM - ISO Threaded unions Stainless steel 316L WELDING NIPPLES
    Misumi
    MCKN - Mounting Bolts for Cartridge Heaters
    D-M-E
    AFTC Probe cartridge heaters with TC type 'J' - DME
    D-M-E
    P  Conventional probe - DME
    D-M-E
    EC End caps - DME
    D-M-E
    AS Stop screws - DME
Previews
3D
Dimension
2D
Download CAD models