Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BAJ01_02 - Grooved deep groove ball bearings U-groove/V-groove
Bill of material
BAJ01-d3-D12
CODE
Code
TYPE
Type
MAT1
Bearing Gb Material
9Cr18Mo
MAT2
Bearing Equivalent Material
SUS440C
JD
Bearing Accuracy
GB/T 307.1 Class 0
DD
d
mm
D
mm
B
4 mm
D1
mm
R
Groove Radius
mm
C
0.25 mm
CRR
Basic Load Rating (Cr(Dynamic))
542 N
COO
Basic Load Rating (Co (Static))
186 N
DDBB
Installation size (db(min))
4.5 mm
DDAA
Installation size (da(max))
7.5 mm
WEIGHT
Reference Weight
g
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models