Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
binder
Description
bayonet, series 670, Subminiature Connectors - ---male cable connector
Bill of material
99 0759 010 05
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
99 0759 010 05
SHZART1
Degree of Protection 1
IP67
BEZKUZ
Description (short)
bayonet, series 670, Subminiature Connectors
BEZ
designation
Bayonet NCC male cable connector, Contacts: 5, 3.0 - 5.0 mm, solder, IP67
BER
Range
Subminiature Connectors
STBAUF
Connector design
---male cable connector
POLZ
Number of contact
5
PRGRKU
Product group (short)
Bayonet NCC
SER
Series
series 670
STVER
Connector locking system
Bayonet
ANSQM
Cross-sectional area (mm)
0.25 mm²
ANSQA
Cross-sectional area (AWG)
AWG 24
MECHLD
Mechanical operation
> 1000 Mating cycles
SPNG
Voltage
50 V
BESSP
Rated impulse voltage
500 V
VERSMG
Pollution degree
2
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
500 V
BEMSTR
Rated current (40°C)
2 A
DGWST
Contact resistance
≤ 15 mΩ
GEW
Weight
4.44
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-25 °C
KBDRL
Cable outlet
3.0 - 5.0 mm
MAGK
Material housing/cable
PA
KONT
Contact material
CuZn (brass)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models