카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
Company
binder
Description
bayonet, series 696, Power Connectors - female panel mount connector
Bill of material
09 6492 200 05
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
SHZART1
Degree of Protection 1
IP68/IP69K
ZUL1
Permit 1
UL
ZUL2
Permit 2
VDE
BEZKUZ
Description (short)
bayonet, series 696, Power Connectors
BEZ
designation
BER
Range
Power Connectors
STBAUF
Connector design
female panel mount connector
POLZ
Number of contact
PRGRKU
Product group (short)
Bayonet HEC
SER
Series
series 696
STVER
Connector locking system
Bayonet
ANSQM
Cross-sectional area (mm)
ANSQA
Cross-sectional area (AWG)
MECHLD
Mechanical operation
EMVTL
EMC compliance
unshielded
SPNG
Voltage
BESSP
Rated impulse voltage
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
III
ISLTFG
Insulating material group
I
PRFSSP
Test impulse voltage
BEMSTR
Rated current (40°C)
DGWST
Contact resistance
≤ 5 mΩ
GEW
Weight
OBGTC
Temperature range to (°C)
100 °C
UNGTC
Temperature range from (°C)
-40 °C
MAGK
Material housing/cable
PA
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드