Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sita
Description
Balcony outlet grating for linear drainage - SitaCompact
Bill of material
SitaCompact Balcony outlet grating for linear drainage 199040
PREVIEW
Preview
ARTNR
Article number
199040
LOGLEVEL
LOG Level
DESC
Description main article
SitaCompact Balcony outlet grating, 156 x 156 mm, 75-105 mm
HE
Height adjustment
mm
Enter value for HE
Height adjustment
mm
cm
inch
ft
DN
Nominal diameter
100 mm
OD
External diameter
110 mm
K
Compatibility
SitaCompact
MAT
Material
ABS, aluminium
F
Color
Silver/Grey
OF
Surface
Smooth
B
Width
156 mm
H
Height
105 mm
HEMIN
Height adjustmant max
75 mm
HEMAX
Height adjustment max
105 mm
INFO
Product Datasheet
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models