Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FG (2.5 Folds) - Spare Parts - FG 42 HT1-60 N018
Bill of material
SCHMALZ 10.01.06.00885 FG 42 HT1-60 N018
NAME
Name
10_01_06_00885
NNCUSTOM
FG 42 HT1-60 N018
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FG 42 HT1-60 N018
LINACUSTOM
FG 42 HT1-60 N018
ARTNR
Order number
10.01.06.00885
C127
d
8 mm
C125
d1
15 mm
C126
d2
17.8 mm
C119
D1
43.5 mm
C122
Dk
18 mm
C1688
Dmax(S)
45 mm
C614
Ds
42.6 mm
C117
H
46 mm
C116
H2
13 mm
C622
H3
17 mm
C171
Z
20 mm
C556
Saugkraft
13.6 N
C551
Abreißkraft
44 N
C683
Volumen
19.786 cmł
C462
Werkstückradius (min) (konvex)
75 mm
C946
Baugröße
42
C191
Nippel
N 018
C1432
Faltenanzahl
2.5
C444
Saugerwerkstoff
Hochtemp. Material HT1
C445
Werkstoffhärte
60 °Sh
C575
Weight
18.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models