Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGA (1.5 Folds) - Spare Parts for FSGA - FGA 25 NK-45 N016
Bill of material
SCHMALZ 10.01.06.00378 FGA 25 NK-45 N016
NAME
Name
10_01_06_00378
NNCUSTOM
FGA 25 NK-45 N016
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FGA 25 NK-45 N016
LINACUSTOM
FGA 25 NK-45 N016
ARTNR
Order number
10.01.06.00378
C127
d
4.5 mm
C126
d2
9.9 mm
C119
D1
25 mm
C122
Dk
10 mm
C1688
Dmax(S)
26.5 mm
C614
Ds
22.5 mm
C117
H
23 mm
C116
H2
3.8 mm
C622
H3
8.9 mm
C171
Z
9 mm
C1432
Faltenanzahl
1.5
C556
Saugkraft
5.3 N
C946
Baugröße
25
C444
Saugerwerkstoff
Naturkautschuk NK
C575
Weight
2.5 g
C462
Werkstückradius (min) (konvex)
20 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models