Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGA (1.5 Folds) - Spare Parts for FSGA - FGA 78 NK-45 N019
Bill of material
SCHMALZ 10.01.06.00429 FGA 78 NK-45 N019
NAME
Name
10_01_06_00429
NNCUSTOM
FGA 78 NK-45 N019
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FGA 78 NK-45 N019
LINACUSTOM
FGA 78 NK-45 N019
ARTNR
Order number
10.01.06.00429
C127
d
11.8 mm
C125
d1
21.8 mm
C126
d2
54 mm
C119
D1
83 mm
C122
Dk
24.7 mm
C1688
Dmax(S)
84.5 mm
C614
Ds
74 mm
C117
H
47 mm
C116
H2
19.7 mm
C622
H3
31.4 mm
C171
Z
16 mm
C1432
Faltenanzahl
1.5
C556
Saugkraft
137.4 N
C946
Baugröße
78
C444
Saugerwerkstoff
Naturkautschuk NK
C575
Weight
48 g
C462
Werkstückradius (min) (konvex)
70 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型