Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FGA VU1 - Spare Parts for FSGA VU1 - FGA 30 VU1-72 N013
Bill of material
SCHMALZ 10.01.06.00177 FGA 30 VU1-72 N013
NAME
Name
10_01_06_00177
NNCUSTOM
FGA 30 VU1-72 N013
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
FGA 30 VU1-72 N013
LINACUSTOM
FGA 30 VU1-72 N013
ARTNR
Order number
10.01.06.00177
C127
d
8 mm
C125
d1
15 mm
C126
d2
17 mm
C119
D1
30 mm
C122
Dk
18 mm
C1688
Dmax(S)
31.5 mm
C614
Ds
29 mm
C117
H
27 mm
C116
H2
12 mm
C622
H3
16 mm
C171
Z
8.5 mm
C1432
Faltenanzahl
1.5
C556
Saugkraft
13.5 N
C551
Abreißkraft
32 N
C683
Volumen
5.756 cmł
C462
Werkstückradius (min) (konvex)
20 mm
C946
Baugröße
30
C444
Saugerwerkstoff
Vulkollan VU1
C575
Weight
6.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models