Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SAB2 P (2.5 Folds) - SAB2 20 HT1-60 P
Bill of material
SCHMALZ 10.01.06.03235 SAB2 20 HT1-60 P
NAME
Name
10_01_06_03235
NNCUSTOM
SAB2 20 HT1-60 P
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
SAB2 20 HT1-60 P
LINACUSTOM
SAB2 20 HT1-60 P
ARTNR
Order number
10.01.06.03235
C127
d
8.5 mm
C125
d1
10.6 mm
C126
d2
10 mm
C1804
d5
7.9 mm
C124
dn
4.7 mm
C119
D1
19.7 mm
C1688
Dmax(S)
20.5 mm
C614
Ds
19.1 mm
C117
H
24.5 mm
C116
H2
2.2 mm
C622
H3
7.2 mm
C1581
H5
2 mm
C171
Z
9 mm
C556
Saugkraft
4.7 N
C551
Abreißkraft
13 N
C683
Volumen
2.6 cmł
C462
Werkstückradius (min) (konvex)
20 mm
C1432
Faltenanzahl
2.5
C444
Saugerwerkstoff
Hochtemp. Material HT1
C445
Werkstoffhärte
60 °Sh
C575
Weight
2.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models