Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SABT (1.5 F.) - Spare Parts for SABT-C - SABT 60 NBR-60
Bill of material
SCHMALZ 10.01.06.01877 SABT 60 NBR-60
NAME
Name
10_01_06_01877
NNCUSTOM
SABT 60 NBR-60
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
SABT 60 NBR-60
LINACUSTOM
SABT 60 NBR-60
ARTNR
Order number
10.01.06.01877
C127
d
19 mm
C119
D1
66 mm
C122
Dk
40 mm
C1688
Dmax(S)
66 mm
C614
Ds
63 mm
C117
H
39 mm
C171
Z
14.3 mm
C946
Baugröße
60
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C1432
Faltenanzahl
1.5
C575
Weight
31.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models