Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPB1 (1.5 Folds) - SPB1 10 ED-65 SC030
Bill of material
SCHMALZ 10.01.06.02782 SPB1 10 ED-65 SC030
NAME
Name
10_01_06_02782
NNCUSTOM
SPB1 10 ED-65 SC030
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
SPB1 10 ED-65 SC030
LINACUSTOM
SPB1 10 ED-65 SC030
ARTNR
Order number
10.01.06.02782
C127
d
5.5 mm
C125
d1
7.5 mm
C126
d2
5.6 mm
C119
D1
11 mm
C122
Dk
9.4 mm
C1688
Dmax(S)
11.3 mm
C614
Ds
9.8 mm
C117
H
12.1 mm
C116
H2
4.2 mm
C171
Z
4 mm
C556
Saugkraft
1.5 N
C551
Abreißkraft
4 N
C681
Querkraft
2 N
C683
Volumen
0.454 cmł
C462
Werkstückradius (min) (konvex)
5 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
10
C191
Nippel
SC 030
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
65 °Sh
C575
Weight
0.4 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model