Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPB1 (1.5 Folds) - SPB1 60 ED-65 SC050
Bill of material
SCHMALZ 10.01.06.02457 SPB1 60 ED-65 SC050
NAME
Name
10_01_06_02457
NNCUSTOM
SPB1 60 ED-65 SC050
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
SPB1 60 ED-65 SC050
LINACUSTOM
SPB1 60 ED-65 SC050
ARTNR
Order number
10.01.06.02457
C127
d
11 mm
C125
d1
17.5 mm
C126
d2
38.6 mm
C119
D1
65.7 mm
C122
Dk
21.6 mm
C1688
Dmax(S)
69.6 mm
C614
Ds
61.4 mm
C117
H
36 mm
C116
H2
7 mm
C171
Z
22 mm
C556
Saugkraft
78 N
C551
Abreißkraft
100.9 N
C681
Querkraft
49.4 N
C683
Volumen
49.24 cmł
C462
Werkstückradius (min) (konvex)
200 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
60
C191
Nippel
SC 050
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
65 °Sh
C575
Weight
19.6 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models