Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 20 HT1-60 G1/8-IG
Bill of material
FSG 20 HT1-60 G1/8-IG
CNSORDERNO
Typ
FSG 20 HT1-60 G1/8-IG
ARTNR
Part no.
10.01.06.01245
CTN
Customs tariff number
40169997
D2
d2
10.4 mm
DN
dn
3.5 mm
DMAX
Dmax(S)
21 mm
DS
Ds
20 mm
G1
G1/8"-F
H
34 mm
LG1
8 mm
SW1
14 mm
Z
Stroke
9 mm
SCM
Suction cup material
High temp material HT1
MH
Material hardness
60 Shore A
S
Size
20
NOF
Number of folds
2.5
C
Connection
G1/8"-F
CR
Curve radius (min)
30 mm
V
Volume
2.30 cm^3
SF
Suction force
5.20 N
POF
Pull-off force
12.1 N
HD
Hose diameter (empf.) d
4 mm
MASS
Weight
6.40 g
INFOTEXT
Infotext
Dimensions
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD