Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 20 SI-55 M5-AG
Bill of material
FSG 20 SI-55 M5-AG
CNSORDERNO
Typ
FSG 20 SI-55 M5-AG
ARTNR
Part no.
10.01.06.00043
CTN
Customs tariff number
39269097
D2
d2
10.5 mm
DN
dn
2.5 mm
DMAX
Dmax(S)
21 mm
DS
Ds
20 mm
G1
M5-M
H
27.11 mm
LG1
5 mm
SW1
7 mm
Z
Stroke
9 mm
SCM
Suction cup material
Silicone SI
MH
Material hardness
55 Shore A
S
Size
20
NOF
Number of folds
2.5
C
Connection
M5-M
CR
Curve radius (min)
30 mm
V
Volume
2.30 cm^3
SF
Suction force
5.20 N
POF
Pull-off force
12.10 N
HD
Hose diameter (empf.) d
2 mm
MASS
Weight
3.30 g
INFOTEXT
Infotext
Dimensions
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD