Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 52 NK-45 G1/4-IG
Bill of material
SCHMALZ 10.01.06.02386 FSG 52 NK-45 G1/4-IG
NAME
Name
10_01_06_02386
NNCUSTOM
FSG 52 NK-45 G1/4-IG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSG 52 NK-45 G1/4-IG
LINACUSTOM
FSG 52 NK-45 G1/4-IG
ARTNR
Order number
10.01.06.02386
C126
d2
24.6 mm
C124
dn
4.4 mm
C1688
Dmax(S)
55 mm
C614
Ds
52.5 mm
C132
G1
G1/4"-IG
C117
H
64 mm
C133
LG1
10 mm
C140
SW1
17 mm
C171
Z
25 mm
C556
Saugkraft
27 N
C551
Abreißkraft
96 N
C683
Volumen
35 cmł
C462
Werkstückradius (min) (konvex)
75 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
52
C1432
Faltenanzahl
2.5
C444
Saugerwerkstoff
Naturkautschuk NK
C445
Werkstoffhärte
45 °Sh
C575
Weight
32.3 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models