Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 7 SI-55 M5-AG
Bill of material
FSG 7 SI-55 M5-AG
CNSORDERNO
Typ
FSG 7 SI-55 M5-AG
ARTNR
Part no.
10.01.06.00035
CTN
Customs tariff number
39269097
D2
d2
1.8 mm
DN
dn
2.5 mm
DMAX
Dmax(S)
9 mm
DS
Ds
6.2 mm
G1
M5-M
H
19 mm
LG1
5 mm
SW1
7 mm
Z
Stroke
3 mm
SCM
Suction cup material
Silicone SI
MH
Material hardness
55 Shore A
S
Size
7
NOF
Number of folds
2.5
C
Connection
M5-M
CR
Curve radius (min)
7.5 mm
V
Volume
0.04 cm^3
SF
Suction force
0.15 N
POF
Pull-off force
0.90 N
HD
Hose diameter (empf.) d
2 mm
MASS
Weight
1.60 g
INFOTEXT
Infotext
Dimensions
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型