Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSG (2.5 Folds) - FSG 9 NBR-55 M5-AG
Bill of material
FSG 9 NBR-55 M5-AG
CNSORDERNO
Typ
FSG 9 NBR-55 M5-AG
ARTNR
Part no.
10.01.06.00023
CTN
Customs tariff number
40169997
D2
d2
4.1 mm
DN
dn
2.5 mm
DMAX
Dmax(S)
9.5 mm
DS
Ds
9 mm
G1
M5-M
H
20 mm
LG1
5 mm
SW1
7 mm
Z
Stroke
3 mm
SCM
Suction cup material
Nitrile rubber NBR
MH
Material hardness
55 Shore A
S
Size
9
NOF
Number of folds
2.5
C
Connection
M5-M
CR
Curve radius (min)
10 mm
V
Volume
0.15 cm^3
SF
Suction force
0.79 N
POF
Pull-off force
2.3 N
HD
Hose diameter (empf.) d
2 mm
MASS
Weight
1.8 g
INFOTEXT
Infotext
Dimensions
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD