Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA (1.5 Folds) from Ø110 mm - FSGA 110 NBR-70 G1/2-IG
Bill of material
SCHMALZ 10.01.06.00118 FSGA 110 NBR-70 G1/2-IG
NAME
Name
10_01_06_00118
NNCUSTOM
FSGA 110 NBR-70 G1/2-IG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGA 110 NBR-70 G1/2-IG
LINACUSTOM
FSGA 110 NBR-70 G1/2-IG
ARTNR
Order number
10.01.06.00118
C124
dn
13.5 mm
C126
d2
80 mm
C1688
Dmax(S)
130 mm
C614
Ds
111 mm
C132
G1
G1/2"-IG
C117
H
69.5 mm
C133
LG1
13 mm
C171
Z
29 mm
C556
Saugkraft
280 N
C551
Abreißkraft
570 N
C683
Volumen
330 cmł
C462
Werkstückradius (min) (konvex)
85 mm
C455
Schlauchinnendurchmesser (empf.)
12 mm
C946
Baugröße
110
C191
Nippel
N 010
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
70 °Sh
C575
Weight
358.3 g
C1432
Faltenanzahl
1.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models