Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 11 HT1-60 M5-AG
Bill of material
FSGA 11 HT1-60 M5-AG
CNSORDERNO
Type
FSGA 11 HT1-60 M5-AG
ARTNR
Part no.
10.01.06.01227
CTN
Customs Tariff Number
40169997
D2
d2
5.05 mm
DMAX
Dmax(S)
13 mm
DN
dn
2.5 mm
DS
Ds
10.2 mm
G1
M5-M
H
21 mm
LG1
5 mm
SW1
7 mm
Z
Stroke
4 mm
SCM
Suction cup material
High temp material HT1
MH
Material hardness
60 Shore A
S
Size
11
NOF
Number of folds
1.5
C
Connection
M5-M
CR
Curve radius (min) (convex)
10 mm
V
Volume
0.23 cm^3
SF
Suction force
0.95 N
POF
Pull-off force
3.8 N
HD
Hose diameter (empf.) d
2 mm
MASS
Weight
2 g
INFOTEXT
Infotext
Dimensions
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD