Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 11 SI-55 M5-AG
Bill of material
FSGA 11 SI-55 M5-AG
CNSORDERNO
Type
FSGA 11 SI-55 M5-AG
ARTNR
Part no.
10.01.06.00086
CTN
Customs Tariff Number
39269097
D2
d2
5.05 mm
DMAX
Dmax(S)
13 mm
DN
dn
2.5 mm
DS
Ds
10.2 mm
G1
M5-M
H
21 mm
LG1
5 mm
SW1
7 mm
Z
Stroke
4 mm
SCM
Suction cup material
Silicone SI
MH
Material hardness
55 Shore A
S
Size
11
NOF
Number of folds
1.5
C
Connection
M5-M
CR
Curve radius (min) (convex)
10 mm
V
Volume
0.23 cm^3
SF
Suction force
0.95 N
POF
Pull-off force
3.8 N
HD
Hose diameter (empf.) d
2 mm
MASS
Weight
2 g
INFOTEXT
Infotext
Dimensions
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型