Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 14 SI-55 G1/8-AG
Bill of material
FSGA 14 SI-55 G1/8-AG
CNSORDERNO
Type
FSGA 14 SI-55 G1/8-AG
ARTNR
Part no.
10.01.06.00384
CTN
Customs Tariff Number
39269097
D2
d2
5 mm
DMAX
Dmax(S)
14.5 mm
DN
dn
3.5 mm
DS
Ds
12 mm
G1
G1/8"-M
H
22 mm
LG1
7.5 mm
SW1
14 mm
Z
Stroke
5 mm
SCM
Suction cup material
Silicone SI
MH
Material hardness
55 Shore A
S
Size
14
NOF
Number of folds
1.5
C
Connection
G1/8"-M
CR
Curve radius (min) (convex)
15 mm
V
Volume
0.42 cm^3
SF
Suction force
1.2 N
POF
Pull-off force
5 N
HD
Hose diameter (empf.) d
4 mm
MASS
Weight
4.8 g
INFOTEXT
Infotext
Dimensions
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir