Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 20 NK-45 G1/8-AG
Bill of material
SCHMALZ 10.01.06.00396 FSGA 20 NK-45 G1/8-AG
NAME
Name
10_01_06_00396
NNCUSTOM
FSGA 20 NK-45 G1/8-AG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGA 20 NK-45 G1/8-AG
LINACUSTOM
FSGA 20 NK-45 G1/8-AG
ARTNR
Order number
10.01.06.00396
C126
d2
11 mm
C1688
Dmax(S)
21 mm
C124
dn
3.5 mm
C614
Ds
18.1 mm
C132
G1
G1/8"-AG
C117
H
21.2 mm
C133
LG1
7.5 mm
C140
SW1
14 mm
C171
Z
5 mm
C1432
Faltenanzahl
1.5
C551
Abreißkraft
10.7 N
C946
Baugröße
20
C575
Weight
5.1 g
C191
Nippel
N 016
C444
Saugerwerkstoff
Naturkautschuk NK
C556
Saugkraft
4.7 N
C455
Schlauchinnendurchmesser (empf.)
4 mm
C683
Volumen
1.15 cmł
C445
Werkstoffhärte
45 °Sh
C462
Werkstückradius (min) (konvex)
30 mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели