Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 25 HT1-60 G1/8-AG
Bill of material
FSGA 25 HT1-60 G1/8-AG
CNSORDERNO
Type
FSGA 25 HT1-60 G1/8-AG
ARTNR
Part no.
10.01.06.00940
CTN
Customs Tariff Number
40169997
D2
d2
10.3 mm
DMAX
Dmax(S)
26.5 mm
DN
dn
3.5 mm
DS
Ds
22.6 mm
G1
G1/8"-M
H
29 mm
LG1
7.5 mm
SW1
14 mm
Z
Stroke
9 mm
SCM
Suction cup material
High temp material HT1
MH
Material hardness
60 Shore A
S
Size
25
NOF
Number of folds
1.5
C
Connection
G1/8"-M
CR
Curve radius (min) (convex)
25 mm
V
Volume
3.15 cm^3
SF
Suction force
5.3 N
POF
Pull-off force
17.3 N
HD
Hose diameter (empf.) d
4 mm
MASS
Weight
6.4 g
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models