Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 33 NK-45 G1/4-IG
Bill of material
SCHMALZ 10.01.06.00415 FSGA 33 NK-45 G1/4-IG
NAME
Name
10_01_06_00415
NNCUSTOM
FSGA 33 NK-45 G1/4-IG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGA 33 NK-45 G1/4-IG
LINACUSTOM
FSGA 33 NK-45 G1/4-IG
ARTNR
Order number
10.01.06.00415
C126
d2
17 mm
C1688
Dmax(S)
38 mm
C124
dn
4.4 mm
C614
Ds
30 mm
C132
G1
G1/4"-IG
C117
H
42 mm
C133
LG1
12 mm
C140
SW1
17 mm
C171
Z
9 mm
C1432
Faltenanzahl
1.5
C551
Abreißkraft
39.6 N
C946
Baugröße
33
C575
Weight
16 g
C191
Nippel
N 018
C444
Saugerwerkstoff
Naturkautschuk NK
C556
Saugkraft
13.6 N
C455
Schlauchinnendurchmesser (empf.)
6 mm
C683
Volumen
4.75 cmł
C445
Werkstoffhärte
45 °Sh
C462
Werkstückradius (min) (konvex)
40 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models