Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 6 SI-55 M5-IG
Bill of material
FSGA 6 SI-55 M5-IG
CNSORDERNO
Type
FSGA 6 SI-55 M5-IG
ARTNR
Part no.
10.01.06.02999
CTN
Customs Tariff Number
39269097
D2
d2
3 mm
DMAX
Dmax(S)
8 mm
DN
dn
2 mm
DS
Ds
5.7 mm
G1
M5-F
H
19 mm
LG1
5.5 mm
SW1
8 mm
Z
Stroke
2 mm
SCM
Suction cup material
Silicone SI
MH
Material hardness
55 Shore A
S
Size
6
NOF
Number of folds
1.5
C
Connection
M5-F
CR
Curve radius (min) (convex)
4 mm
V
Volume
0.15 cm^3
SF
Suction force
0.4 N
POF
Pull-off force
1.4 N
HD
Hose diameter (empf.) d
4 mm
MASS
Weight
1.5 g
INFOTEXT
Infotext
Dimensions
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели