Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 78 NBR-55 G1/4-AG
Bill of material
SCHMALZ 10.01.06.00084 FSGA 78 NBR-55 G1/4-AG
NAME
Name
10_01_06_00084
NNCUSTOM
FSGA 78 NBR-55 G1/4-AG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGA 78 NBR-55 G1/4-AG
LINACUSTOM
FSGA 78 NBR-55 G1/4-AG
ARTNR
Order number
10.01.06.00084
C126
d2
54 mm
C1688
Dmax(S)
84.5 mm
C124
dn
8.2 mm
C614
Ds
74 mm
C132
G1
G1/4"-AG
C117
H
53 mm
C133
LG1
11 mm
C140
SW1
21 mm
C171
Z
14 mm
C1432
Faltenanzahl
1.5
C551
Abreißkraft
218 N
C946
Baugröße
78
C575
Weight
71 g
C191
Nippel
N 019
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C556
Saugkraft
137.4 N
C455
Schlauchinnendurchmesser (empf.)
6 mm
C683
Volumen
75.583 cmł
C445
Werkstoffhärte
55 °Sh
C462
Werkstückradius (min) (konvex)
70 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir