Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups FSGB (3.5 Folds) - FSGB 25 SI-55 G1/8-IG
Bill of material
SCHMALZ 10.01.06.00111 FSGB 25 SI-55 G1/8-IG
NAME
Name
10_01_06_00111
NNCUSTOM
FSGB 25 SI-55 G1/8-IG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
FSGB 25 SI-55 G1/8-IG
LINACUSTOM
FSGB 25 SI-55 G1/8-IG
ARTNR
Order number
10.01.06.00111
C126
d2
10 mm
C1688
Dmax(S)
26.5 mm
C124
dn
3.5 mm
C614
Ds
23 mm
C132
G1
G1/8"-IG
C117
H
57 mm
C133
LG1
8.5 mm
C140
SW1
14 mm
C171
Z
22 mm
C551
Abreißkraft
20 N
C946
Baugröße
25
C575
Weight
9.7 g
C191
Nippel
N 016
C444
Saugerwerkstoff
Silikon SI
C556
Saugkraft
4.5 N
C455
Schlauchinnendurchmesser (empf.)
4 mm
C683
Volumen
7.071 cmł
C462
Werkstückradius (min) (konvex)
25 mm
C1432
Faltenanzahl
3.5
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model