Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows suction cup (round) for markless handling of workpieces - SAB 80 HT1-60 G1/4-IG
Bill of material
SAB 80 HT1-60 G1/4-IG
CNSORDERNO
Type
SAB 80 HT1-60 G1/4-IG
ARTNR
Part no.
10.01.06.02778
CTN
Customs Tariff Number
40169991
DN
dn
6 mm
D1
63.61 mm
DMS
Dmax(S)
89 mm
DS
Ds
81.1 mm
G1
G1/4"-F
H
54.87 mm
LG1
15 mm
SW1
22 mm
Z
Z (Stroke)
22.07 mm
SF
Suction force (-600mbar)
135 N
POF
Pull-off force
221 N
LF
Lateral force
145 N
LF2
Lateral force (oily surface)
140 N
V
Volume
56.5 cm^3
CR
Curve radius (min) (convex)
75 mm
HD
Hose diameter (empf.) d
6 mm
SZ
Size
80
NF
Number of folds
1.5
SCM
Suction cup material
High temp material HT1
MH
Material hardness [Shore A]
60 Shore A
MASS
Weight
75.9 g
PF
Product family
SAB
INFOTEXT
Infotext
Dimensions
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型