Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows suction cup (round) for very dynamic handling of smooth and oily workpieces - SAB 125 NBR-60 G3/8-IG
Bill of material
SAB 125 NBR-60 G3/8-IG
CNSORDERNO
Type
SAB 125 NBR-60 G3/8-IG
ARTNR
Part no.
10.01.06.00680
CTN
Customs Tariff Number
40169991
DN
dn
9 mm
D1
94 mm
DMS
Dmax(S)
135 mm
DS
Ds
126 mm
G1
G3/8"-F
H
67.8 mm
LG1
13 mm
SW1
22 mm
Z
Z (Stroke)
32 mm
SF
Suction force
250 N
POF
Pull-off force
558 N
LF
Lateral force
352 N
LF2
Lateral force (oily surface)
335 N
V
Volume
220 cm^3
CR
Curve radius (min) (convex)
140 mm
HD
Hose diameter (empf.) d
9 mm
SZ
Size
125
SCM
Suction cup material
Nitrile rubber NBR
MH
Material hardness [Shore A]
60 Shore A
MASS
Weight
170.2 g
PF
Product family
SAB
NF
Number of folds
1.5
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models