Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SAB (1.5 Folds) - SAB 30 NBR-60 RA
Bill of material
SCHMALZ 10.01.06.01203 SAB 30 NBR-60 RA
NAME
Name
10_01_06_01203
NNCUSTOM
SAB 30 NBR-60 RA
NTCUSTOM
Balgsauggreifer NBR (rund)
NBCUSTOM
SAB 30 NBR-60 RA
LINACUSTOM
SAB 30 NBR-60 RA
ARTNR
Order number
10.01.06.01203
C124
dn
4 mm
C119
D1
32 mm
C1688
Dmax(S)
34 mm
C614
Ds
30.6 mm
C117
H
31.2 mm
C618
L4
31.8 mm
C171
Z
9 mm
C556
Saugkraft
22 N
C551
Abreißkraft
33 N
C681
Querkraft
30 N
C682
Querkraft (geölte Oberfläche)
13 N
C683
Volumen
5.73 cmł
C462
Werkstückradius (min) (konvex)
40 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
30
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C575
Weight
26.9 g
C1432
Faltenanzahl
1.5
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir