Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SAOB HT2 (Oval, 1.5 Folds) - SAOB 80x40 HT2-65 G3/8-IG
Bill of material
SCHMALZ 10.01.06.02445 SAOB 80x40 HT2-65 G3/8-IG
NAME
Name
10_01_06_02445
NNCUSTOM
SAOB 80x40 HT2-65 G3/8-IG
NTCUSTOM
Balgsauggreifer HT (oval)
NBCUSTOM
SAOB 80x40 HT2-65 G3/8-IG
LINACUSTOM
SAOB 80x40 HT2-65 G3/8-IG
ARTNR
Order number
10.01.06.02445
C112
B1
40 mm
C1704
Bmax(S)
43 mm
C1227
Bs
40.6 mm
C124
dn
6 mm
C132
G1
G3/8"-IG
C117
H
37.7 mm
C109
L1
73.3 mm
C133
LG1
9 mm
C1703
Lmax(S)
83 mm
C1228
Ls
80.6 mm
C140
SW1
22 mm
C171
Z
9 mm
C556
Saugkraft
65 N
C551
Abreißkraft
100 N
C681
Querkraft
98 N
C683
Volumen
20.6 cmł
C462
Werkstückradius (min) (konvex)
40 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C670
Abmessung (LxB)
80 x 40 mm
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Hochtemp. Material HT2
C445
Werkstoffhärte
65 °Sh
C575
Weight
79.4 g
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD