Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SAOB (Oval, 1.5 Folds) - SAOB 140x70 NBR-60 G1/4-IG
Bill of material
SCHMALZ 10.01.06.00902 SAOB 140x70 NBR-60 G1/4-IG
NAME
Name
10_01_06_00902
NNCUSTOM
SAOB 140x70 NBR-60 G1/4-IG
NTCUSTOM
Balgsauggreifer (oval)
NBCUSTOM
SAOB 140x70 NBR-60 G1/4-IG
LINACUSTOM
SAOB 140x70 NBR-60 G1/4-IG
ARTNR
Order number
10.01.06.00902
C112
B1
67 mm
C1704
Bmax(S)
75 mm
C1227
Bs
70.1 mm
C124
dn
8 mm
C132
G1
G1/4"-IG
C117
H
47 mm
C109
L1
126 mm
C133
LG1
8 mm
C1703
Lmax(S)
146 mm
C1228
Ls
141.1 mm
C140
SW1
17 mm
C171
Z
16.5 mm
C556
Saugkraft
165 N
C551
Abreißkraft
355.2 N
C681
Querkraft
472.7 N
C682
Querkraft (geölte Oberfläche)
245.6 N
C683
Volumen
106 cmł
C462
Werkstückradius (min) (konvex)
70 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C670
Abmessung (LxB)
140 x 70 mm
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C1432
Faltenanzahl
1.5
C575
Weight
120.7 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir