Catalog navigation
CAD model selection
Selectable products: 31
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Ball screw KGS with end machining
Bill of material
KGS-R-2550-RH-T7-0-0-300-0
TYP
Type
AUSFSPIN
Screw execution
SPINBEZ
Screw designation
STEIGR
Pitch direction
GENAUSPIN
Accuracy class of the screw
L
Overall length
mm
Enter value for L
Overall length
mm
cm
inch
ft
SPINENDA
Screw end form A
SPINTYPA
Screw end type A
SPINENDAL
L screw end A
0 mm
SPINENDB
Screw end form B
SPINTYPB
Screw end type B
SPINENDBL
L screw end B
0 mm
D0
Screw nominal diameter D0
mm
D1
Screw outside diameter D1
mm
D2
Screw core diameter D2
mm
SL
Distributed load WKGS
kg/m
FTM
Geometrical moment of inertia
10^4 mm^4
WSM
Moment of resistance
10^3 mm^3
MTM
Mass moment of inertia
kg m^2/m
CNSCTN
Customs tariff number
84834030
STDDTIME
Standard delivery time
The current delivery time for configurable lead screws is 3-6 weeks, depending on the order situation. For shorter delivery times, please contact us.
USECASE
Use case
Anwendungsfall anzeigen
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models