Catalog navigation
CAD model selection
Selectable products: 68
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
mbo Oßwald GmbH & Co KG
Description
Ball sockets DIN 71805 form B
Bill of material
11 03 0000 2019/013
PREVIEW
PART_NUMBER
Article no.
11 03 0000 2019/013
u
BEZEICHNUNG
Identifier
Ball socket DIN 71805 form B B 19 M16LH Steel electr. galvanised white
u
SIZE
Size
B 19 M16LH
u
OBERFLAECHE
Surface
electr. galvanised white
u
MATERIALGRUPPE
Material group
Steel
u
D1
d1
19
u
D2
d2
M16 x 2 LH
u
GEWINDEART
Thread version
Regular thread left
u
D3
d3
22
u
A
a ±0,3
45
u
E
e min.
21,5
u
MASS
Mass (kg) per piece
0,125
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models