Catalog navigation
CAD model selection
Selectable products: 68
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
mbo Oßwald GmbH & Co KG
Description
Ball studs DIN 71803 form C
Bill of material
11 03 4003 1916/013
PREVIEW
PART_NUMBER
Article no.
11 03 4003 1916/013
u
BEZEICHNUNG
Identifier
Ball stud DIN 71803 form C with threaded stud and spanner surface C 19 M16LH Steel electr. galvanised white
u
SIZE
Size
C 19 M16LH
u
OBERFLAECHE
Surface
electr. galvanised white
u
MATERIALGRUPPE
Material group
Steel
u
D1
d1
19
u
D2
d2
M16 x 2 LH
u
GEWINDEART
Thread version
Regular thread left
u
L2
l2 ±0,3
28
u
L3
l3 ±0,3
20
u
SW
sw
16
u
MASS
Mass (kg) per piece
0,079
u
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models