Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
BALLISTOL® 25200 - Copper-Graphite-Spray
Bill of material
14070164
ARTNR
Product No.
14070164
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
BALLISTOL® Copper-Graphite-Spray
HW
Note
Danger! Observe safety data sheet!
IH
Contents
200 ml
EG
Properties
BALLISTOL Copper-Graphite-Spray facilitates
TP
Temperature
Temperature range: -50°C to +1.000°C. °C
GEW
Weight
230 g
CTN
Customs tariff number
34039900
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part