Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
BALTAN - High Locked Screws - Flat shape
Bill of material
BALTAN6-30
PN
Part No.
MATMB
Material of Main Body
304 Stainless Steel Equivalent
MATB
Material of Ball
440C Stainless Steel
HARDB
Hardness of Ball
58~63HRC
MATH
Material of Head
440C Stainless Steel
HARDH
Hardness of Head
55~60HRC
AC
Acessories
Cap, Polyacetal (White)
M
M (Coarse)
L
L Selection
mm
B
mm
DD1
d1
mm
HH
h
mm
LL
l
mm
LL2
l2
mm
D
D Cap
mm
S
S Cap
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models