Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
BALTAR, SALTAR, BALTAN cap - Highed Locked Screws - Head
Bill of material
BALTAR6-20cap
PN
Part No.
TS
Tip Shape
MATMB
Material of Main Body
STMB
Surface Treatment of Main Body
Black Oxide
MATB
Material of Ball
440C Stainless Steel
HARDB
Hardness of Ball
58~63HRC
MATH
Material of Head
1045 Carbon Steel
STH
Surface Treatment of Head
Black Oxide
HARDH
Hardness of Head
40~45HRC
AC
Acessories
-
M
M (Coarse)
mm
L
mm
B
mm
DD
d
mm
DD1
d1
0.0 mm
F
(F)
mm
HH
h
0 mm
LL
l
mm
LL2
l2
mm
SR
mm
D
D Cap
0.0 mm
S
S Cap
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models