Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BAP01_33 - Externally threaded rubber bearings, arc type, standard type, extended type
Bill of material
BAP13-A-d3-D10
CODE
Code
TYPE
Type
MAT1
Bearing Material Gb
MAT2
Bearing Material Equivalent
MAT3
Lining Material
HRD
Hardness Of Lining
CO
Liner Color
MAT4
Shaft Material
SUS303
SHA
Shape
DD
d
mm
D
mm
M
M3 mm
L
mm
ALL
Allowable Load (N)
0.0
B
3 mm
D1
7 mm
B1
0 mm
RR
r(min.)
0.10 mm
R
5 mm
USE
Using bearings
BAF683ZZ
LINK
link web
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models