Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Base for Duck Feet M16
Bill of material
098F16070A
PARTNR
Part #
098F16070A
M
Thread
M16
A
65 mm
LXBXH
L x B x H
119.5 x 70 x 45 mm
MAXL
Max. Load
400 kg
WEIGHT
Weight
224.0 g
CTN
Customs Tariff Number
76169910
ID
ID #
104771
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061029691
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models