Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Base for Duck Feet M20
Bill of material
098F20090A
PARTNR
Part #
098F20090A
M
Thread
M20
A
75 mm
C
55 mm
LXBXH
L x B x H
140 x 90 x 50 mm
MAXL
Max. Load
600 kg
WEIGHT
Weight
456.2 g
CTN
Customs Tariff Number
76169910
ID
ID #
104774
ROHS
Certificate
REACH
Certificate
POP
Certificate
CFM
Certificate
EAN
EAN-Code
4066061029721
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models